9289-000 Series | Wire-to-Wire Waterproof Connector


KYOCERA AVX continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX broadening line of one-piece wire to wire solution is the 3ways waterproof wire to wire connector 9289-000 series.

The 9289-000 series is the first waterproof product in KYOCERA AVX interconnect product offering with our industry-proven poke-home contact technology that allow it to provide maximum wire retention for 16AWG solid and stranded wire gauges. 9289-000 is capable of accommodating simple strip-and-poke wire insertion and twist-and-pull wire extraction, which is especially beneficial in field installations

Datasheet / Catalog
Part Number Information
Part Number Information

Wire-to-Wire Waterproof Connector
» Click to View

Features / Benefits / Applications
Features / Benefits / Applications
Features & Benefits
  • Wire Size: 16AWG (Solid and Stranded)
  • Current Rating: 10A
  • Voltage Rating: 1000 VAC (RMS) or DC Equivalent
  • Operating Temperature: -40°C to +80°C
  • Storage Temperature: -40°C to +60°C
  • IP67 Rating Waterproof
  • Cost savings in an array of industrial power and signal applications
  • Simple strip and poke in insertion and extraction by twisting wire
  • Beneficial in field installation
  • Space saving comparing with two-piece solution
  • UL Approved
Typical Applications
  • Transportation lighting
  • Outdoor recreational vehicles
  • General outdoor (lighting, power etc…)
  • Horticulture lighting
  • Home appliances
  • Drones
Literature
Literature – Click to Download
3D Model | Connectors